Click image to view enlarged image
Part number:
possible part numbers found.Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
447.09 € ( 532.04 € ) | 12 working days |
447.09 € ( 532.04 € ) | 17 working days |
447.09 € ( 532.04 € ) | 12 working days |
468.95 € ( 558.05 € ) | 17 working days |
447.09 € ( 532.04 € ) | 12 working days |
468.95 € ( 558.05 € ) | 12 working days |
468.95 € ( 558.05 € ) | 98 working days |
[Specifications]
- No. of pins: 3-pin
- Product size (height)(mm): 114
- Product size (width)(mm): 55
- Durability: 10000000
- Nominal voltage (V AC): 690
- Frame size: S2
- Contact type: 3 makers
- Auxiliary contact type: 1 maker, 1 breaker / 2 makers, 2 breakers
- Connection (components): Screw terminals
- Mounting type (relays): Snap-in, Screw-fit