Configure
  • Est. shipping days
    • All
    • Within 12 working days

Traction contactor, AC-3 185 A

Traction contactor, AC-3 185 A

Click image to view enlarged image

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items
Minimum order quantity
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1,409.07 €
( 1,676.79 € )
12 working days
1,409.07 €
( 1,676.79 € )
12 working days
1,409.06 €
( 1,676.78 € )
12 working days
1,409.07 €
( 1,676.79 € )
12 working days
1,409.07 €
( 1,676.79 € )
12 working days
1,409.07 €
( 1,676.79 € )
12 working days

More Information

Basic information

[Specifications]
- No. of pins: 3-pin
- Product size (height)(mm): 172
- Product size (width)(mm): 120
- Durability: 10000000
- Nominal voltage (V AC): 1000
- Frame size: S6
- Contact type: 3 makers
- Auxiliary contact type: 2 makers, 2 breakers
- Connection (components): Screw terminals
- Mounting type (relays): Screw-fit