Configure
  • Connection (components)
  • Est. shipping days
    • All
    • Within 11 working days
    • Within 16 working days

Contactor, AC-1: 160 A

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

Connection (components)

Minimum order quantity
Clamp
1 pieces
-
1 pieces
-
1 pieces
Clamp
1 pieces
-
1 pieces
Clamp
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
464.59 €
( 552.86 € )
16 working days
464.59 €
( 552.86 € )
16 working days
464.59 €
( 552.86 € )
11 working days
464.59 €
( 552.86 € )
11 working days
464.59 €
( 552.86 € )
11 working days
464.59 €
( 552.86 € )
16 working days

More Information

Basic information

[Specifications]
- No. of pins: 3-pin
- Product size (height)(mm): 140
- Product size (width)(mm): 70
- Product size (depth)(mm): 152
- Durability: 10000000
- Min. temperature(°C): -25
- Max. temperature(°C): +60
- Frame size: S3
- Contact type: 3 makers
- Auxiliary contact type: 1 maker, 1 breaker
- Mounting type (relays): Snap-in, Screw-fit