AS-i data decoupler

AS-i data decoupler

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RK19011DE121AA0
3RK19011DE221AA0
3RK19011DG121AA0
3RK19011DG221AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type details Product size (height)
(mm)

168.05 €

1 9 Days 1 x 4 A Screw terminals101.3

218.48 €

1 11 Days 2 x 4 A Screw terminals101.3

173.65 €

1 11 Days 1 x 4 A Spring-type terminals104.9

224.08 €

1 11 Days 2 x 4 A Spring-type terminals104.9

Loading...

  1. 1

Basic information

Product type Data decoupling module Ambient temperature (max.)(°C) +70 IP rating IP20
Min. ambient temperature(°C) -25 Product size (depth)(mm) 121.2 Product size (width)(mm) 22.5

Tech Support