Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8WD42080EH
Product type | Adapter | Product size (depth)(mm) | 20 | Product size (height)(mm) | 40 |
---|---|---|---|---|---|
Product size (length)(mm) | 20 | Product size (width)(mm) | 27 | Colour | Silver |
Material | Steel |
This page is Adapter for single-hole mounting, part number 8WD42080EH.
You can find the detail information about specifications and dimensions on part number 8WD42080EH.