Click image to view enlarged image
Part number:
possible part numbers found.Part number |
---|
Order suspended |
Order suspended |
Order suspended |
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
3,797.20 € ( 4,518.67 € ) | 16 working days |
3,797.20 € ( 4,518.67 € ) | 16 working days |
3,792.72 € ( 4,513.34 € ) | 16 working days |
3,797.20 € ( 4,518.67 € ) | 29 working days |
3,792.72 € ( 4,513.34 € ) | 16 working days |
3,797.20 € ( 4,518.67 € ) | 16 working days |
3,792.72 € ( 4,513.34 € ) | 98 working days |
3,792.72 € ( 4,513.34 € ) | 4 working days |
3,792.72 € ( 4,513.34 € ) | 4 working days |
3,797.20 € ( 4,518.67 € ) | 16 working days |
3,517.09 € ( 4,185.34 € ) | 98 working days |
4,066.11 € ( 4,838.67 € ) | 29 working days |
4,061.63 € ( 4,833.34 € ) | 29 working days |
4,066.11 € ( 4,838.67 € ) | 16 working days |
[Specifications]
- No. of pins: 3-pin
- Product size (height)(mm): 210
- Product size (width)(mm): 145
- Product size (depth)(mm): 206
- Durability: 10000000
- Nominal voltage (V AC): 1000
- Frame size: S12
- Contact type: 3 makers
- Mounting type (relays): Screw-fit
- Connection (components): Terminal strip
- Mounting type (relays): Screw-fit
- Ambient temperature (min.)(°C): -25
- Ambient temperature (max.)(°C): +60