Neutral conductor

Neutral conductor

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3LD92400C
3LD92500CA
3LD92800B
3LD92800C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Compatible with (details)
(mm)

69.45 €

1 9 Days 1487637.53LD main and EMERGENCY-STOP switches 23/24

20.16 €

1 10 Days 5047.512Main and EMERGENCY-STOP switch 3 LD2

23.52 €

1 10 Days 8356.723Main and EMERGENCY-STOP switch 3 LD2

24.64 €

1 10 Days 8356.723Main and EMERGENCY-STOP switch 3 LD2

Loading...

  1. 1

Basic information

Product type Neutral

Tech Support