Rear connection stud flat

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3VA92140QE00

Part Number
3VA92140QE00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

82.91 €

1 11 Days

Loading...

  1. 1

Basic information

Product type Circuit breaker accessories Product size (depth)(mm) 113.1 Product size (height)(mm) 22.6
Product size (width)(mm) 29

Tech Support