Rear interlock mounting plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA91580VK20
3VA92580VK20
3VA92680VK20
3VA94680VK20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.92 €

1 9 Days

17.92 €

1 11 Days

17.92 €

1 11 Days

19.04 €

1 9 Days

Loading...

  1. 1

Basic information

Product type Circuit breaker accessories Product size (depth)(mm) 3 Product size (height)(mm) 290
Product size (width)(mm) 183.6

Tech Support