Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3KD91052 |
3KD92050 |
3KD92052 |
3KD93050 |
3KD94050 |
3KD95050 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (depth) (mm) | Product size (height) (mm) | Product size (width) (mm) | Compatible with (details) | |
---|---|---|---|---|---|---|---|---|
21.29 € | 1 | Available | 11 Days | 60.5 | 119 | 20.4 | 3KD, size 1 | |
39.20 € | 1 | 11 Days | 60.5 | 130 | 29.5 | 3KD, size 2 | ||
36.96 € | 1 | 13 Days | 60.5 | 126 | 29.5 | 3KD, size 2 | ||
96.35 € | 1 | 11 Days | 81 | 164 | 50.1 | 3KD, size 3 | ||
229.68 € | 1 | 11 Days | 95.5 | 235 | 66.9 | 3KD, size 4 | ||
704.76 € | 1 | 22 Days | 130 | 310 | 97.8 | 3KD, size 5 |
Loading...
Product type | Circuit breaker accessories |
---|
Configure
Basic Attributes
Product size (depth)(mm)
Product size (height)(mm)
Product size (width)(mm)
Compatible with (details)
Filter by standard shipping days
Optional Attributes