Load monitoring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RF29060FA08
3RF29060FA080KH0
3RF29200FA08
3RF29200FA080KH0
3RF29900GA13
3RF29900GA16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)

82.91 €

1 10 Days 101.522.567

87.39 €

1 9 Days 101.522.567

85.15 €

1 9 Days 101.522.567

87.39 €

1 10 Days 101.522.567

151.25 €

1 9 Days 111.54569.5

168.05 €

1 9 Days 111.54569.5

Loading...

  1. 1

Basic information

Product type Load monitor Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +60
Mounting type (relays) Push-fit

Tech Support