Configure
  • Product size (height)(mm)
  • Product size (width)(mm)
  • Product size (depth)(mm)
  • Min. cross section(mm2)
  • Nominal current(A)
  • Nominal voltage(V)
  • Est. shipping days
    • All
    • Within 9 working days

MICROMASTER 4 Line reactor

MICROMASTER 4 Line reactor

Click image to view enlarged image

Part number:

Still undefined. 9 possible part numbers found.
Quantity:

Part number list

Number of items

Product size (height)

(mm)

Product size (width)

(mm)

Product size (depth)

(mm)

Min. cross section

(mm2)

Nominal current

(A)

Nominal voltage

(V)

Minimum order quantity
200
75.5
50
1.5
1.9
480
1 pieces
200
75.5
50
1.5
3.4
240
1 pieces
200
75.5
50
1.5
3.5
480
1 pieces
200
75.5
50
1.5
4.8
480
1 pieces
200
75.5
50
1.5
8.1
240
1 pieces
213
150
50
2.5
22.8
240
1 pieces
245
185
50
8
29.5
240
1 pieces
228
240
141
-
151
600
1 pieces
228
240
141
-
186
480
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
123.24 €
( 146.66 € )
9 working days
107.55 €
( 127.98 € )
9 working days
158.49 €
( 188.60 € )
9 working days
156.85 €
( 186.65 € )
9 working days
107.55 €
( 127.98 € )
9 working days
156.85 €
( 186.65 € )
9 working days
156.85 €
( 186.65 € )
9 working days
626.33 €
( 745.33 € )
9 working days
610.64 €
( 726.66 € )
9 working days