Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3VA91130RL20 |
3VA91130RS20 |
3VA91140RL10 |
3VA91140RS10 |
3VA91140RS20 |
3VA92130RS20 |
3VA92140RS20 |
3VA92230RL30 |
3VA93230RL30 |
3VA93240RL30 |
3VA94230RL30 |
3VA94240RL30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Connection (components) | |
---|---|---|---|---|---|---|---|---|
924.37 € | 1 | 10 Days | 100 | 76.2 | 70 | Terminal strip | ||
1,546.79 € | 1 | Available | 10 Days | 187 | 106.4 | 70 | Main plug termial | |
610.64 € | 1 | 10 Days | 100 | 101.6 | 70 | Terminal strip | ||
599.44 € | 1 | 10 Days | 187 | 131.8 | 70 | Main plug termial | ||
991.60 € | 1 | 12 Days | 187 | 131.8 | 70 | Main plug termial | ||
1,007.28 € | 1 | 9 Days | 228 | 135 | 70 | Main plug termial | ||
1,108.12 € | 1 | 9 Days | 228 | 170 | 70 | Main plug termial | ||
1,070.03 € | 1 | 9 Days | 115 | 105 | 86 | Terminal strip | ||
1,282.91 € | 1 | 10 Days | 150 | 138 | 110 | Terminal strip | ||
1,394.96 € | 1 | 9 Days | 150 | 184 | 110 | Terminal strip | ||
1,282.91 € | 1 | 9 Days | 150 | 138 | 110 | Terminal strip | ||
1,394.96 € | 1 | 10 Days | 150 | 184 | 110 | Terminal strip |
Loading...
Product type | Current differential protection | Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +70 |
---|---|---|---|---|---|
IP rating | IP40 | Mounting type (relays) | Screw-fit |
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Connection (components)
Filter by standard shipping days
Optional Attributes