Configure

Current / voltage detector

Current / voltage detector

Click image to view enlarged image

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

Product size (height)

(mm)

Product size (width)

(mm)

Product size (depth)

(mm)

Adjustment range (amperage)

IP rating

Fitting type (details)

Type (misc.)

Minimum order quantity
84
45
64
0.3 - 4 A
IP20
Screw and snap
straight-through transformer
1 pieces
94
55
91
10 - 115 A
IP20
Screw and snap
straight-through transformer
1 pieces
95
120
145
20 - 200 A
IP20
Screw and snap
straight-through transformer
1 pieces
119
120
145
20 - 200 A
IP00
Direct mounting/stand-alone installation
Busbar connection
1 pieces
147
145
149
63 - 630 A
IP00
Direct mounting/stand-alone installation
Busbar connection
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
300.61 €
( 357.73 € )
11 working days
311.55 €
( 370.74 € )
11 working days
468.95 €
( 558.05 € )
11 working days
475.52 €
( 565.87 € )
11 working days
530.17 €
( 630.90 € )
11 working days