Analog module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3UF74001AA000

Part Number
3UF74001AA000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

388.07 €

1 Available 12 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 92 Product size (width)(mm) 22.5 Product size (depth)(mm) 124
Product type PLC analogue I/O module Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +60
No. of analogue inputs 2 No. of analogue outputs 1 No. of inputs (max.) 2
No. of outputs (max.) 1 IP rating IP20 Fitting type (details) Screw and snap
Type (misc.) Screw connector

This page is Analog module, part number 3UF74001AA000.
You can find the detail information about specifications and dimensions on part number 3UF74001AA000.

Tech Support