Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Product size (height)(mm) | 14.05 | Product size (width)(mm) | 47.6 | Product size (depth)(mm) | 16.4 |
---|---|---|---|---|---|
Number of pins | 1 | Compatible with (details)(mm) | 3KC3, 3KC6 | Type (misc.) | Frame Clamp |