Circuit breaker size S00 for starter combination

Circuit breaker size S00 for starter combination

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・No. of pins: 3
・Product size (width)(mm): 45
・Product size (depth)(mm): 97
・Product size (height)(mm): 97, 106
・Switching voltage (max.): 690 V AC
・Frame size: S00
・IP rating: IP20
・For starter combination

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RV23110AC10
3RV23110AC20
3RV23110BC10
3RV23110CC10
3RV23110CC20
3RV23110DC10
3RV23110DC20
3RV23110EC20
3RV23110FC10
3RV23110FC20
3RV23110GC10
3RV23110GC20
3RV23110HC10
3RV23110JC20
3RV23110KC10
3RV23110KC20
3RV23111AC10
3RV23111AC20
3RV23111BC10
3RV23111BC20
3RV23111CC10
3RV23111CC20
3RV23111DC10
3RV23111DC20
3RV23111EC10
3RV23111EC20
3RV23111FC10
3RV23111FC20
3RV23111GC10
3RV23111GC20
3RV23111HC20
3RV23111JC10
3RV23111JC20
3RV23111KC10
3RV23111KC20
3RV23114AC10
3RV23114AC20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Connection (components) Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)

74.07 €

1 Available 13 Days 97Screw terminals-20+60

69.37 €

1 Available 13 Days 106Spring-loaded terminal-20+60

74.07 €

1 Available 13 Days 97Screw terminals-20+60

74.07 €

1 Available 13 Days 97Screw terminals-20+60

67.20 €

1 13 Days 106Spring-loaded terminal-20+60

74.07 €

1 Available 13 Days 97Screw terminals--

71.55 €

1 Available 13 Days 106Spring-loaded terminal-20+60

71.55 €

1 Available 98 Days 106Spring-loaded terminal-20+60

74.07 €

1 Available 14 Days 97Screw terminals-20+60

71.55 €

1 Available 13 Days 106Spring-loaded terminal-20+60

74.07 €

1 Available 13 Days 97Screw terminals-20+60

71.55 €

1 Available 13 Days 106Spring-loaded terminal--

74.07 €

1 Available 14 Days 97Screw terminals-20+60

78.43 €

1 Available 14 Days 106Spring-loaded terminal-20+60

80.60 €

1 Available 14 Days 97Screw terminals--

78.43 €

1 Available 13 Days 106Spring-loaded terminal-20+60

78.43 €

1 Available 13 Days 97Screw terminals--

78.43 €

1 Available 13 Days 106Spring-loaded terminal-20+60

80.60 €

1 Available 13 Days 97Screw terminals--

80.60 €

1 Available 13 Days 106Spring-loaded terminal-20+60

80.60 €

1 Available 14 Days 97Screw terminals--

80.60 €

1 Available 13 Days 106Spring-loaded terminal-20+60

80.60 €

1 Available 13 Days 97Screw terminals--

80.60 €

1 Available 13 Days 106Spring-loaded terminal--

80.60 €

1 Available 13 Days 97Screw terminals--

80.60 €

1 Available 13 Days 106Spring-loaded terminal-20+60

80.60 €

1 Available 13 Days 97Screw terminals--

80.60 €

1 Available 13 Days 106Spring-loaded terminal-20+60

80.60 €

1 Available 13 Days 97Screw terminals--

80.60 €

1 Available 13 Days 106Spring-loaded terminal-20+60

80.60 €

1 Available 14 Days 106Spring-loaded terminal--

89.32 €

1 Available 13 Days 97Screw terminals--

84.96 €

1 Available 14 Days 106Spring-loaded terminal-20+60

89.32 €

1 Available 13 Days 97Screw terminals--

84.96 €

1 Available 13 Days 106Spring-loaded terminal-20+60

89.32 €

1 Available 13 Days 97Screw terminals--

84.96 €

1 Available 13 Days 106Spring-loaded terminal--

Loading...

  1. 1

Basic information

No. of pins 3 Product size (width)(mm) 45 Product size (depth)(mm) 97
Switching voltage (max.)(V AC) 690 V AC Frame size S00 IP rating IP20
Mounting type (relays) Snap-in, Screw-fit Product type Circuit breaker

Tech Support