Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
158.49 € | 1 | Available | 14 Days | |
185.83 € | 1 | Available | 13 Days | |
196.75 € | 1 | Available | 13 Days | |
262.35 € | 1 | Available | 13 Days | |
294.05 € | 1 | Available | 13 Days | |
213.16 € | 1 | Available | 13 Days | |
311.55 € | 1 | Available | 13 Days | |
158.49 € | 1 | Available | 13 Days | |
158.49 € | 1 | Available | 13 Days | |
256.88 € | 1 | Available | 13 Days | |
262.35 € | 1 | Available | 13 Days | |
262.35 € | 1 | Available | 13 Days | |
240.48 € | 1 | Available | 13 Days | |
278.76 € | 1 | Available | 13 Days | |
300.61 € | 1 | Available | 13 Days | |
388.07 € | 1 | Available | 13 Days | |
431.79 € | 1 | Available | 13 Days | |
322.48 € | 1 | Available | 13 Days | |
447.09 € | 1 | Available | 13 Days | |
240.48 € | 1 | Available | 13 Days | |
240.48 € | 1 | Available | 14 Days | |
344.33 € | 1 | Available | 14 Days | |
377.13 € | 1 | Available | 14 Days | |
381.51 € | 1 | Available | 14 Days | |
388.07 € | 1 | Available | 14 Days |
Loading...
No. of pins | 3 | Product size (height)(mm) | 140 | Product size (width)(mm) | 55 |
---|---|---|---|---|---|
Product size (depth)(mm) | 149 | Switching voltage (max.)(V AC) | 690 V AC | Frame size | S2 |
IP rating | IP20 | Connection (components) | Screw terminals | Mounting type (relays) | Snap-in, Screw-fit |
Product type | Circuit breaker | Ambient temperature (min.)(°C) | -20 | Ambient temperature (max.)(°C) | +60 |