Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3VA61251MS310AA0 |
3VA61301MS310AA0 |
3VA61401MS310AA0 |
3VA61501MS310AA0 |
3VA62121MS310AA0 |
3VA62151MS310AA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Adjustment range (amperage) | OCR type | |
---|---|---|---|---|---|---|
514.28 € | 1 | 98 Days | 25 - 25 A | - | ||
487.40 € | 1 | 98 Days | 30 A (max) | ETU310M | ||
514.28 € | 1 | 98 Days | 40 A (max) | - | ||
514.28 € | 1 | 98 Days | 50 A (max) | - | ||
1,249.29 € | 1 | 98 Days | 125 A (max) | ETU310M | ||
1,249.29 € | 1 | 98 Days | - | ETU310M |
Loading...
Number of pins | 3-pin | Mounting type (relays) | Fixed | Product size (height)(mm) | 198 |
---|---|---|---|---|---|
Product size (width)(mm) | 105 | Product size (depth)(mm) | 86 | Min. temperature(°C) | -25 |
Max. temperature(°C) | +70 | Switching voltage (max.)(V DC/AC) | 600 | IP rating | IP40 |