Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | Product size (width) (mm) | Adjustment range (amperage) | OCR type | |
---|---|---|---|---|---|---|---|---|
603.92 € | 1 | 98 Days | 3-pin | 105 | 40 - 100 A | ETU320 | ||
700.28 € | 1 | 13 Days | 3-pin | 105 | 40 - 100 A | ETU320 | ||
1,114.84 € | 1 | 98 Days | 4-pin | 140 | 40 - 100 A | ETU330 | ||
745.09 € | 1 | 98 Days | 3-pin | 105 | 40 - 100 A | ETU350 | ||
906.44 € | 1 | 98 Days | 4-pin | 140 | 40 - 100 A | ETU350 | ||
969.19 € | 1 | 4 Days | 4-pin | 140 | 40 - 100 A | ETU350 | ||
1,208.96 € | 1 | 98 Days | 3-pin | 105 | 40 - 100 A | ETU550 | ||
1,287.40 € | 1 | 98 Days | 3-pin | 105 | 40 - 100 A | ETU550 | ||
1,701.96 € | 1 | 98 Days | 3-pin | 105 | 40 - 100 A | ETU560 | ||
1,701.96 € | 1 | 4 Days | 3-pin | 105 | 40 - 100 A | ETU556 | ||
1,394.96 € | 1 | 4 Days | 4-pin | 140 | 40 - 100 A | ETU556 | ||
1,764.71 € | 1 | 98 Days | 4-pin | 140 | 40 - 100 A | ETU820 | ||
1,865.55 € | 1 | 4 Days | 4-pin | 140 | 40 - 100 A | ETU830 | ||
1,338.93 € | 1 | 98 Days | 3-pin | 105 | 40 - 100 A | ETU850 | ||
1,652.67 € | 1 | 98 Days | 3-pin | 105 | 40 - 100 A | ETU850 | ||
1,585.44 € | 1 | 98 Days | 4-pin | 140 | 40 - 100 A | ETU850 | ||
1,657.15 € | 1 | 98 Days | 3-pin | 105 | 40 - 100 A | ETU860 | ||
1,495.80 € | 1 | 98 Days | 3-pin | 105 | 40 - 100 A | ETU856 | ||
1,858.83 € | 1 | 4 Days | 3-pin | 105 | 40 - 100 A | ETU856 | ||
924.37 € | 1 | 11 Days | 3-pin | 105 | 60 - 150 A | ETU320 | ||
1,036.41 € | 1 | 13 Days | 3-pin | 105 | 60 - 150 A | ETU350 | ||
1,141.73 € | 1 | 98 Days | 3-pin | 105 | 60 - 150 A | ETU350 | ||
1,305.32 € | 1 | 98 Days | 4-pin | 140 | 60 - 150 A | ETU350 | ||
1,567.51 € | 1 | 98 Days | 3-pin | 105 | 60 - 150 A | - | ||
1,724.37 € | 1 | 98 Days | 3-pin | 105 | 60 - 150 A | - | ||
1,937.25 € | 1 | 4 Days | 4-pin | 140 | 60 - 150 A | ETU550 | ||
2,026.89 € | 1 | 4 Days | 4-pin | 140 | 60 - 150 A | - | ||
1,881.23 € | 1 | 13 Days | 3-pin | 105 | 60 - 150 A | ETU560 | ||
2,123.25 € | 1 | 98 Days | 4-pin | 140 | 60 - 150 A | ETU560 | ||
2,257.71 € | 1 | 4 Days | 4-pin | 140 | 60 - 150 A | ETU560 | ||
1,585.44 € | 1 | 98 Days | 3-pin | 105 | 60 - 150 A | - | ||
1,836.41 € | 1 | 4 Days | 4-pin | 140 | 60 - 150 A | - | ||
1,540.61 € | 1 | 98 Days | 3-pin | 105 | 60 - 150 A | - | ||
1,948.45 € | 1 | 98 Days | 3-pin | 105 | 60 - 150 A | - | ||
1,982.07 € | 1 | 4 Days | 4-pin | 140 | 60 - 150 A | - | ||
2,246.49 € | 1 | 4 Days | 4-pin | 140 | 60 - 150 A | - | ||
2,022.41 € | 1 | 98 Days | 3-pin | 105 | 60 - 150 A | - | ||
2,324.93 € | 1 | 4 Days | 4-pin | 140 | 60 - 150 A | - | ||
2,049.29 € | 1 | 4 Days | 4-pin | 140 | 60 - 150 A | ETU850 | ||
2,217.37 € | 1 | 98 Days | 3-pin | 105 | 60 - 150 A | ETU860 | ||
2,358.55 € | 1 | 4 Days | 4-pin | 140 | 60 - 150 A | - | ||
1,820.73 € | 1 | 4 Days | 3-pin | 105 | 60 - 150 A | - | ||
2,217.37 € | 1 | 4 Days | 3-pin | 105 | 60 - 150 A | - | ||
2,123.25 € | 1 | 4 Days | 4-pin | 140 | 60 - 150 A | - | ||
2,537.81 € | 1 | 4 Days | 4-pin | 140 | 60 - 150 A | - | ||
644.25 € | 1 | 11 Days | 3-pin | 105 | 16 - 40 A | ETU320 | ||
745.09 € | 1 | 98 Days | 4-pin | 140 | 16 - 40 A | ETU320 | ||
812.32 € | 1 | 98 Days | 4-pin | 140 | 16 - 40 A | ETU320 | ||
872.83 € | 1 | 98 Days | 3-pin | 105 | 16 - 40 A | - | ||
621.85 € | 1 | 11 Days | 3-pin | 105 | 16 - 40 A | ETU350 | ||
727.17 € | 1 | 98 Days | 3-pin | 105 | 16 - 40 A | ETU350 | ||
1,141.73 € | 1 | 98 Days | 3-pin | 105 | 16 - 40 A | ETU550 | ||
1,309.80 € | 1 | 98 Days | 3-pin | 105 | 16 - 40 A | ETU550 | ||
1,372.55 € | 1 | 98 Days | 4-pin | 140 | 16 - 40 A | ETU550 | ||
1,466.67 € | 1 | 98 Days | 3-pin | 105 | 16 - 40 A | ETU560 | ||
1,836.41 € | 1 | 4 Days | 4-pin | 140 | 16 - 40 A | ETU560 | ||
1,193.28 € | 1 | 4 Days | 3-pin | 105 | 16 - 40 A | ETU556 | ||
1,836.41 € | 1 | 4 Days | 4-pin | 140 | 16 - 40 A | ETU556 | ||
1,529.41 € | 1 | 4 Days | 3-pin | 105 | 16 - 40 A | ETU820 | ||
1,690.76 € | 1 | 4 Days | 4-pin | 140 | 16 - 40 A | ETU820 |
Loading...
Mounting type (relays) | Fixed | Product size (height)(mm) | 198 | Product size (depth)(mm) | 86 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Max. temperature(°C) | +70 | Switching voltage (max.)(V DC/AC) | 600 |
IP rating | IP40 | Breaking capacity rating | M |
Configure
Basic Attributes
Number of pins
Product size (width)(mm)
Adjustment range (amperage)
OCR type
Filter by standard shipping days
Optional Attributes