Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CHSZ-01/05 |
CHSZ-12/03 |
CHSZ-12/04 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of channels | Other bus systems | |
---|---|---|---|---|---|---|---|
77.49 € | 1 | 3 Days | 1 | None | |||
131.82 € | 1 | 3 Days | 12 | Other | |||
254.61 € | 1 | 3 Days | 12 | Other |
Loading...
Mounting method | Other | Colour | Grey | Model | Manual transmitter |
---|---|---|---|---|---|
Surface protection | Untreated | Material quality | Thermoplastic | Bus system KNX | false |
Bus system radio frequent | true | Bus connection included | true | Material | Plastic |
Bus system LON | false | RAL-number (akin) | 7037 | Transparent | false |
Surface finishing | Not applicable | Bus system KNX radio | false | Radio frequent bidirectional | true |