Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Mounting method | Surface mounted (plaster) | Colour | White | Height(mm) | 140 |
---|---|---|---|---|---|
Depth(mm) | 83 | RAL-number | 9003 | With mounting plate | false |
Built-in depth(mm) | 70 | Number of rows | 1 | Type of cover | Door |
EMC-version | true | Extension possible | false | Internal depth(mm) | 60 |
DIN-rail | true | Material housing | Plastic | Type of closure | Other |
Degree of protection (IP) | IP30 | Transparent cover/door | true | With lock | false |
Cover model | Closed |