Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EU1E-SWD-1AX-2
Supporting protocol for AS-Interface Safety at Work | false | Fieldbus connection over separate bus coupler possible | true | Width(mm) | 85.6 |
---|---|---|---|---|---|
Height(mm) | 56.9 | Depth(mm) | 20.1 | Suitable for safety functions | false |
Number of analogue inputs | 1 | Number of analogue outputs | 0 | Voltage type of supply voltage | DC |
Supporting protocol for LON | false | Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces RS-232 | 0 |
Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces USB | 0 | Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 0 |
Supporting protocol for TCP/IP | false | Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | false |
Supporting protocol for CAN | false | Supporting protocol for INTERBUS | false | Supporting protocol for KNX | false |
Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false |
Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | true | Input, current | true |
Input, voltage | false | Input, resistor | false | Input, resistance thermometer | false |
Input, thermocouple | false | Input signal, configurable | true | Output, current | false |
Output, voltage | false | Output signal configurable | false | Resolution of the analogue inputs(Bit) | 12 |
Resolution of the analogue outputs(Bit) | 0 | Type of electric connection | Other | Rail mounting possible | true |
Explosion safety category for gas | None | Explosion safety category for dust | None | System accessory | true |
Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP69K |
Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false | Category according to EN 954-1 | - |
Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 | Front build in possible | false |
Rack-assembly possible | false | Wall mounting/direct mounting | true | Radio standard Bluetooth | false |
Radio standard WLAN 802.11 | false | IO link master | false | Performance level acc. EN ISO 13849-1 | None |
Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false |
Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false |
Supporting protocol for SafetyBUS p | false | Supply voltage AC 50 Hz(V) | 0|0 | Supply voltage AC 60 Hz(V) | 0|0 |
Supply voltage DC(V) | 0|0 | Analogue inputs configurable | true | Analogue outputs configurable | false |
Radio standard GPRS | false | Radio standard GSM | false | Radio standard UMTS | false |
SIL according to IEC 61508 | None | Degree of protection (NEMA) | - |
This page is SmartWire-DT T-Connector analog module, part number EU1E-SWD-1AX-2.
You can find the detail information about specifications and dimensions on part number EU1E-SWD-1AX-2.