Configure
  • Type
    • Est. shipping days
      • All
      • Within 4 working days
      • Within 5 working days

    Key-operated button

    Part number:

    Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Hole diameter

    (mm)

    Colour button

    Number of switch positions

    Suitable for illumination

    Number of command positions

    Colour housing cover

    Spring-return

    Suitable for emergency stop

    Material housing

    Number of indicator lights

    Colour front ring

    Degree of protection (IP), front side

    Type of electric connection

    Rated control supply voltage Us at AC 50HZ

    (V)

    Rated control supply voltage Us at AC 60HZ

    (V)

    Rated control supply voltage Us at DC

    (V)

    Supply voltage

    (V)

    Width opening

    (mm)

    Height opening

    (mm)

    Degree of protection (IP)

    Number of push buttons

    Number of selector switches

    Number of key switches

    With light source

    Material front ring

    With front ring

    Construction type lens

    Number of mushroom-shaped push-buttons

    Type of control element

    Colour indicator light cap

    Colour control element

    Switching function latching

    Number of contacts as normally closed contact

    Number of contacts as normally open contact

    Number of contacts as change-over contact

    Minimum order quantity
    22
    Black
    2
    FALSE
    -
    -
    FALSE
    -
    -
    -
    Chrome
    -
    Screw connection
    -
    -
    -
    0|0
    0
    0
    IP66
    -
    -
    -
    FALSE
    Plastic
    TRUE
    -
    -
    Key
    -
    -
    TRUE
    1
    1
    0
    5 pieces
    -
    -
    -
    -
    1
    Grey
    -
    FALSE
    Plastic
    0
    -
    -
    -
    115|500
    115|500
    24|220
    -
    -
    -
    IP66
    0
    1
    1
    -
    -
    -
    -
    0
    -
    -
    -
    -
    1
    1
    0
    1 pieces
    22
    -
    2
    FALSE
    -
    -
    TRUE
    -
    -
    -
    Chrome
    IP66
    -
    -
    -
    -
    -
    0
    0
    -
    -
    -
    -
    -
    Plastic
    TRUE
    Round
    -
    Key
    Other
    Black
    FALSE
    -
    -
    -
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    80.09 €
    ( 95.31 € )
    4 working days
    94.61 €
    ( 112.59 € )
    5 working days
    80.82 €
    ( 96.18 € )
    5 working days