Circuit-breaker, 4p, 400A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NZMH3-4-A400
NZMH3-4-AE400
NZMH3-4-AE400-T
NZMH3-4-VE400
NZML3-4-VE400
NZMN3-4-AE400-T
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Adjustment range short-term delayed short-circuit release
(A)
Overload release current setting
(A)
Integrated earth fault protection Adjustment range undelayed short-circuit release
(A)

2,936.70 €

1 20 Days 1500|0320|400false6|10

3,172.86 €

1 23 Days 1500|0200|400false800|4400
-

3,681.11 €

1 25 Days 1500|0200|400true800|4400

3,561.38 €

1 25 Days 150400|4000200|400false800|4400

3,875.96 €

1 25 Days 150400|4000200|400false800|4400

3,063.48 €

1 21 Days 500|0200|400true800|4400

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 0 Number of auxiliary contacts as normally closed contact 0
Rated permanent current Iu(A) 400 Number of poles 4 Rated voltage(V) 690|690
Degree of protection (IP) IP20 Position of connection for main current circuit Front side Motor drive integrated false
Type of electrical connection of main circuit Screw connection Type of control element Rocker lever With switched-off indicator false
Suitable for DIN rail (top hat rail) mounting false Motor drive optional true With under voltage release false
Device construction Built-in device fixed built-in technique DIN rail (top hat rail) mounting optional false Complete device with protection unit true

Tech Support