Configure
  • Type
    • Est. shipping days
      • All
      • Within 5 working days
      • Within 12 working days

    Partition set

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Colour

    Width

    (mm)

    Height

    (mm)

    RAL-number

    Surface protection

    With cable entry

    Suitable for enclosure building width

    (mm)

    Suitable for enclosure building depth

    (mm)

    Modular spacing

    (mm)

    Construction type

    With connector openings

    Material

    Number of height units

    With lock

    Surface finishing

    Arc-proof

    For internal separation form 2a

    For internal separation form 2b

    For internal separation form 3a

    For internal separation form 3b

    For internal separation form 4a

    For internal separation form 4b

    Minimum order quantity
    Stainless steel
    400
    1978
    0
    -
    false
    400
    90
    12.5
    Assembly kit
    -
    Steel
    0
    false
    Galvanized
    -
    true
    true
    true
    true
    true
    true
    1 pieces
    -
    50
    850
    -
    Primed
    -
    -
    -
    -
    -
    true
    Plastic
    -
    -
    -
    false
    -
    -
    -
    -
    -
    -
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    256.37 €
    ( 305.08 € )
    12 working days
    83.70 €
    ( 99.60 € )
    5 working days