Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Mounting method | DIN rail | Voltage type | AC | Built-in depth(mm) | 60 |
---|---|---|---|---|---|
Rated voltage(V) | 250 | Width in number of modular spacings | 1 | Rated current Iu(A) | 15|32 |
Just-operate current(A) | 15|32 | Rated current (control contacts)(A) | 1 | Electrical lifespan (control contacts)(c (contacts)) | 100000 |
Max. switching power (control contacts)(VA) | 7.36 | Max. time-delayed switch-off(ms) | 0 | Max. continuous current(A) | 32 |
Max. electrical switching cycles(c/h) | 3600 | Max. switching voltage (control contacts)(V) | 250 | Mechanical lifetime (control contacts)(c (contacts)) | 0 |
Degree of protection (IP) | IP20 | Number of contacts as change-over contact | 0 |