Configure

PLC bus adaper

Part number:

Still undefined. 10 possible part numbers found.
Quantity:

Part number list

Number of items

Ambient temperature (max.)

(°C)

Fitting type (details)

Manufacturer part #

Min. ambient temperature

(°C)

Product size (height)

(mm)

Product size (length)

(mm)

Type (manufacturer type)

Minimum order quantity
+70
-
6AG11936AF007AA0
-40
69.5
59
6 AG 1193-6 AF 00-7AA0
1 pieces
+60
-
6AG11936AP002AA0
-40
69.5
59
6 AG 1193-6 AP00-2AA0
1 pieces
+70
On top hat rail 35 mm. 4 division units broad
6AG11936AR007AA0
-40
69.5
59
6 AG 1193-6 AR 00-7AA0
1 pieces
+60
-
6ES71936AF000AA0
-30
69.5
59
6 IT 7193-6 AF00-0AA0
1 pieces
+60
-
6ES71936AG000AA0
0
69.5
59
6 IT 7193-6 AG00-0AA0
1 pieces
+60
-
6ES71936AG200AA0
-30
69.5
59
6 IT 7193-6 AG20-0AA0
1 pieces
+60
-
6ES71936AG400AA0
-30
69.5
59
6 IT 7193-6 AG40-0 AA0
1 pieces
+60
-
6ES71936AP000AA0
-25
69.5
59
6 IT 7193-6 AP00-0AA0
1 pieces
+60
-
6ES71936AP200AA0
-25
-
-
6 IT 7193-6 AP20-0AA0
1 pieces
+60
-
6ES71936AP400AA0
-25
69.5
59
6 IT 7193-6 AP40-0 AA0
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
285.72 €
( 340.01 € )
51 working days
839.21 €
( 998.66 € )
46 working days
370.57 €
( 440.98 € )
66 working days
91.87 €
( 109.33 € )
7 working days
391.04 €
( 465.34 € )
7 working days
285.72 €
( 340.01 € )
7 working days
301.40 €
( 358.67 € )
7 working days
375.35 €
( 446.67 € )
8 working days
315.92 €
( 375.94 € )
7 working days
333.41 €
( 396.76 € )
7 working days