Configure

Contactor RC circuit

Contactor RC circuit

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

Compatible with series

Control voltage range

Control voltage (min.)

(V AC)

Control voltage (max.)

(V AC)

Control voltage (min.)

(V DC)

Control voltage (max.)

(V DC)

Product type

Type (manufacturer type)

Minimum order quantity
Weg CWC07 series|Weg CWC09 series|Weg CWC12 series|Weg CWC16 series|Weg CWC25 series|Weg CWCA0 series
130 - 250 V AC
130
250
-
-
Contactor RC circuit
RCC0-4 D63
1 pieces
Weg CWC07 series|Weg CWC09 series|Weg CWC12 series|Weg CWC16 series|Weg CWCA0 series
12 - 600 V DC
-
-
12
600
Contactor diode
DIC0-1 C33
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
11.61 €
( 13.82 € )
3 working days
12.67 €
( 15.08 € )
3 working days