Configure

Auxiliary switch block

Auxiliary switch block

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items

Auxiliary contact type

Compatible with series

Current load

(A)

No. of pins

Switching voltage (max.)

(V AC)

Type (manufacturer type)

Minimum order quantity
1 maker|1 breaker
Weg CWC0 (3-pin) series
6
2-pin
400
BFC0-11
1 pieces
2 makers
Weg CWC0 (3-pin) series
6
2-pin
400
BFC0-20
1 pieces
2 makers|2 breakers
Weg CWC0 (3-pin) series
6
4-pin
400
BFC0-22
1 pieces
4 breakers
Weg CWCA0 series
-
4-pin
-
BFCA-04
1 pieces
2 makers|2 breakers
Weg CWCA0 series
-
4-pin
-
BFCA-22
1 pieces
3 makers|1 breaker
Weg CWCA0 series
-
4-pin
-
BFCA-31
1 pieces
4 makers
Weg CWCA0 series
-
4-pin
-
BFCA-40
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
12.67 €
( 15.08 € )
3 working days
12.67 €
( 15.08 € )
3 working days
19.16 €
( 22.80 € )
3 working days
17.99 €
( 21.41 € )
3 working days
19.16 €
( 22.80 € )
3 working days
17.99 €
( 21.41 € )
3 working days
17.99 €
( 21.41 € )
3 working days