Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
70I098 |
70I099 |
70I101 |
70I102 |
70I103 |
70I104 |
70I105 |
70I106 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|
28.93 € | 5 Pieces Per Package | 1 pack | Available | 3 Days | Black|White | 70I098 | 70I098 | |
28.93 € | 5 Pieces Per Package | 1 pack | Available | 3 Days | Brown | 70I099 | 70I099 | |
28.93 € | 5 Pieces Per Package | 1 pack | Available | 3 Days | White | 70I101 | 70I101 | |
28.93 € | 5 Pieces Per Package | 1 pack | Available | 3 Days | Grey | 70I102 | 70I102 | |
25.55 € | 5 Pieces Per Package | 1 pack | Available | 3 Days | Red | 70I103 | 70I103 | |
28.93 € | 5 Pieces Per Package | 1 pack | Available | 3 Days | Orange | 70I104 | 70I104 | |
13.44 € | 5 Pieces Per Package | 1 pack | 3 Days | Green | 70I105 | 70I105 | ||
27.85 € | 5 Pieces Per Package | 1 pack | Available | 3 Days | Cream | 70I106 | 70I106 |
Loading...
Cable features | Fabric sleeve | Core layout | Plain copper | Core layout(mm) | 42 x 0.15 |
---|---|---|---|---|---|
Cross section (based on core number) (part 1 + 2) | 3 x 0.75 mm² | Cross section (each core) (part 1)(mm²) | 0.75 | Halogen-free | No |
Insulation material | PVC | Max. temperature range (fixed installation)(°C) | +50 | Max. temperature range (flexible installation)(°C) | +50 |
Min. temperature range (fixed installation)(°C) | -10 | Min. temperature range (flexible installation)(°C) | -10 | Nominal voltage(V AC) | 300 |
No. of leads (part 1)(x) | 3 | Outside diameter(mm) | 6.4 | Packaged | Yes |
Product type | Connection cable | RoHS-compliant | Yes | Shielded | No |
Sold per metre | No | Test voltage(kV) | 1.5 | Wire ID code | Brown. blue. green-yellow |