Configure

Fitting bracket

Part number:

Still undefined. 43 possible part numbers found.
Quantity:

Part number list

Number of items

Dimension width W

(mm)

Dimension vertical H

(mm)

Colour

IP rating

Material

Product size (length)

(mm)

Type (manufacturer type)

Minimum order quantity
160
90
Grey
-
Polycarbonate (PC)
240
7200-2018
1 pieces
160
120
Grey
-
Polycarbonate (PC)
240
7200-2025
1 pieces
230
86
Grey
-
Polycarbonate (PC)
300
7200-2029
1 pieces
65
40
Grey
-
Polycarbonate (PC)
115
7200-203
1 pieces
230
111
Grey
-
Polycarbonate (PC)
300
7200-2038
1 pieces
230
111
White|Clear
-
Polycarbonate (PC)
300
7200-2038C
1 pieces
65
40
White|Clear
-
Polycarbonate (PC)
115
7200-203C
1 pieces
200
150
Grey
-
Polycarbonate (PC)
360
7200-2058
1 pieces
121
55
Grey
-
Polycarbonate (PC)
171
7200-214
1 pieces
146
55
White|Clear
-
Polycarbonate (PC)
222
7200-218C
1 pieces
121
80
Grey
-
Polycarbonate (PC)
171
7200-223
1 pieces
80
55
White|Clear
-
Polycarbonate (PC)
195
7200-229C
1 pieces
185
95
Grey
-
Polycarbonate (PC)
265
7200-238
1 pieces
185
95
White|Clear
-
Polycarbonate (PC)
265
7200-238C
1 pieces
50
35
Grey
-
Polycarbonate (PC)
52
7200-250
1 pieces
80
85
Grey
-
Polycarbonate (PC)
160
7200-265
1 pieces
120
75
Grey
-
Polycarbonate (PC)
200
7200-269
1 pieces
120
75
White|Clear
-
Polycarbonate (PC)
200
7200-269C
1 pieces
120
60
Grey
-
Polycarbonate (PC)
120
7200-278
1 pieces
160
60
Grey
-
Polycarbonate (PC)
160
7200-287
1 pieces
160
90
Grey
-
Polycarbonate (PC)
160
7200-288
1 pieces
160
120
Light grey
IP65
Acrylonitrile butadiene styrene
240
7300-3019
1 pieces
160
120
Light grey|Clear
IP65
Acrylonitrile butadiene styrene
240
7300-3019C
1 pieces
58
35
Light grey
IP65
Acrylonitrile butadiene styrene
64
7300-302
1 pieces
230
86
Light grey
IP65
Acrylonitrile butadiene styrene
300
7300-3028
1 pieces
230
86
Light grey|Clear
IP65
Acrylonitrile butadiene styrene
300
7300-3028C
1 pieces
200
150
Light grey
IP65
Acrylonitrile butadiene styrene
360
7300-3039
1 pieces
200
150
Light grey|Clear
IP65
Acrylonitrile butadiene styrene
360
7300-3039C
1 pieces
65
40
Light grey
IP65
Acrylonitrile butadiene styrene
115
7300-304
1 pieces
65
55
Light grey
IP65
Acrylonitrile butadiene styrene
115
7300-308
1 pieces
90
55
Light grey
IP65
Acrylonitrile butadiene styrene
115
7300-311
1 pieces
90
55
Light grey|Clear
IP65
Acrylonitrile butadiene styrene
115
7300-311C
1 pieces
121
55
Light grey
IP65
Acrylonitrile butadiene styrene
171
7300-313
1 pieces
90
80
Light grey
IP65
Acrylonitrile butadiene styrene
115
7300-331
1 pieces
50
35
Light grey
IP65
Acrylonitrile butadiene styrene
52
7300-362
1 pieces
50
35
Light grey|Clear
IP65
Acrylonitrile butadiene styrene
52
7300-362C
1 pieces
80
55
Light grey|Clear
IP65
Acrylonitrile butadiene styrene
160
7300-368C
1 pieces
120
75
Light grey|Clear
IP65
Acrylonitrile butadiene styrene
200
7300-373C
1 pieces
185
95
Light grey
IP65
Acrylonitrile butadiene styrene
265
7300-378
1 pieces
120
60
Light grey
IP65
Acrylonitrile butadiene styrene
120
7300-386
1 pieces
120
90
Light grey|Clear
IP65
Acrylonitrile butadiene styrene
120
7300-387C
1 pieces
160
60
Light grey
IP65
Acrylonitrile butadiene styrene
160
7300-396
1 pieces
160
90
Light grey
IP65
Acrylonitrile butadiene styrene
160
7300-399
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
54.81 €
( 65.22 € )
3 working days
70.32 €
( 83.68 € )
3 working days
114.37 €
( 136.10 € )
3 working days
15.87 €
( 18.89 € )
3 working days
126.37 €
( 150.38 € )
3 working days
126.21 €
( 150.19 € )
3 working days
15.19 €
( 18.08 € )
3 working days
153.63 €
( 182.82 € )
3 working days
27.85 €
( 33.14 € )
3 working days
39.72 €
( 47.27 € )
3 working days
31.48 €
( 37.46 € )
3 working days
17.92 €
( 21.32 € )
3 working days
70.53 €
( 83.93 € )
3 working days
68.81 €
( 81.88 € )
3 working days
7.88 €
( 9.38 € )
3 working days
26.31 €
( 31.31 € )
3 working days
36.43 €
( 43.35 € )
3 working days
37.16 €
( 44.22 € )
3 working days
28.64 €
( 34.08 € )
3 working days
42.27 €
( 50.30 € )
3 working days
45.52 €
( 54.17 € )
3 working days
47.08 €
( 56.03 € )
45 working days
50.53 €
( 60.13 € )
3 working days
11.61 €
( 13.82 € )
3 working days
72.83 €
( 86.67 € )
3 working days
87.05 €
( 103.59 € )
3 working days
96.11 €
( 114.37 € )
3 working days
114.92 €
( 136.75 € )
3 working days
11.61 €
( 13.82 € )
3 working days
12.52 €
( 14.90 € )
3 working days
14.56 €
( 17.33 € )
98 working days
16.44 €
( 19.56 € )
3 working days
19.08 €
( 22.71 € )
3 working days
18.28 €
( 21.75 € )
52 working days
6.63 €
( 7.89 € )
3 working days
8.40 €
( 10.00 € )
3 working days
26.17 €
( 31.14 € )
3 working days
34.13 €
( 40.61 € )
3 working days
52.60 €
( 62.59 € )
3 working days
23.41 €
( 27.86 € )
3 working days
30.00 €
( 35.70 € )
3 working days
30.64 €
( 36.46 € )
3 working days
33.33 €
( 39.66 € )
3 working days