Configure

Speaker Cable

Speaker Cable

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

Core layout

(mm)

Cross section (based on core number) (part 1 + 2)

Cross section (each core) (part 1)

(mm²)

Cross section

(mm²)

Manufacturer part #

Product size (height)

(mm)

Product size (width)

(mm)

Minimum order quantity
50 x 0.25
2 x 2.50 mm²
2.50
2 x 2.5
23307A
3.8
7.55
1 pieces
82 x 0.25
2 x 4 mm²
4
2 x 4
23308A
4.9
9.6
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
2.89 €
( 3.44 € )
3 working days
3.93 €
( 4.68 € )
3 working days