Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
89898-302ALF
Number of Positions | 4 | Connector Type | Socket strip. straight | Case material | Thermoplastic UL94V-O |
---|---|---|---|---|---|
Colour | Grey | Connection (components) | SMD | Connector orientation | Perpendicular (to the PCB) |
Contact material | Phosphor bronze | Contact spacing(mm) | 2.54 | Contact surface | Gold plated |
Industrial goods | No | Manufacturer part # | 89898-302ALF | Max. temperature(°C) | +125 |
Min. temperature(°C) | -65 | No. of rows | 2 | Pin diameter(mm) | 0.60 |
Pins per row | 2 | Product size (height)(mm) | 7 | Product size (width)(mm) | 5.08 |
Product size (length)(mm) | 5.08 | Product type | Receptacles (standard) | Separable | No |
Socket type | Square | Socket depth(mm) | 2.3 | Type (manufacturer type) | Dubox/PV/mountain stik |
This page is FCI Receptacles (standard), part number 89898-302ALF.
You can find the detail information about specifications and dimensions on part number 89898-302ALF.