Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1583029 |
566453 |
566525 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | AWG | Colour | Contact material | Industrial goods | Insulation material | Manufacturer part # | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Min. cross section (flexible) (mm²) | Nominal current (A) | Product size (length) (mm) | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.17 € | 1 | Available | 3 Days | 16 - 14 | Blue | Copper silver plated | No | PA 6.6 | 1583029 | 1.5 | 2.5 | 1.5 | 2.5 | - | - | +105 | 1583029 | ||
5.01 € | 15 Pieces Per Package | 1 pack | Available | 3 Days | 22 - 18 | Red | - | - | - | 566453 | 1.5 | 1.5 | 0.5 | 0.5 | 10 | 31.4 | - | 878100 S15 | |
5.01 € | 15 Pieces Per Package | 1 pack | Available | 3 Days | 18 - 14 | Blue | - | - | - | 566525 | 2.5 | 2.5 | 0.75 | 0.75 | 15 | 29 | - | 878101 S15 |
Loading...
Connection (components) | Cut & Clip | Number of pins | 2 | Product type | Quick-Connect clip |
---|---|---|---|---|---|
RoHS-compliant | Yes |
Configure
Basic Attributes
AWG
Colour
Contact material
Industrial goods
Insulation material
Manufacturer part #
Max. cross section (inflexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Min. cross section (flexible)(mm²)
Nominal current(A)
Product size (length)(mm)
Temperature range(°C)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes