Blade receptacle with branch joint【50 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1572129
745034
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Colour Cross-section range Cross section (max.)
(mm²)
Manufacturer part # Min. cross section
(mm²)
Type (manufacturer type)

6.84 €

50 Pieces Per Package

1 pack Available 3 Days 2216Red0.50 - 1.50 mm²1.57450220.5PBDDS1.25-250

6.84 €

50 Pieces Per Package

1 pack Available 3 Days 1614Blue1.50 - 2.50 mm²2.57450341.5PBDDS2-250

Loading...

  1. 1

Basic information

Connection angle(°) 180 Connector features + branch joint Connector thickness(mm) 0.8
Connector width(mm) 6.4 Contact material Copper silver plated Insulation type Partially insulated
Insulation material PVC Product type Blade receptacle Size 6.4 x 0.8 mm
Support sleeve No Temperature range(°C) Up to +70

Tech Support