PBT. UL94V-0 | Black | Print | Perpendicular (to the PCB) | - | Pin strip. straight | Brass | WS6G | -40 | 3 | 500 | 6 | 3 | 12 | 15.22 | 9.05 | 6 | WS6G | 1 pieces |
PBT. UL94V-0 | Black | Print | Perpendicular (to the PCB) | - | Pin strip. straight | Brass | WS8G | -40 | 3 | 500 | 8 | 4 | 12 | 17.76 | 9.05 | 8 | WS8G | 1 pieces |
PBT. UL94V-0 | Black | Print | Perpendicular (to the PCB) | - | Pin strip. straight | Brass | WS10G | -40 | 3 | 500 | 10 | 5 | 12 | 20.3 | 9.05 | 10 | WS 10 G | 1 pieces |
PBT. UL94V-0 | Light grey | Cut & Clip | Perpendicular (to the PCB) | + locking mechanism | Pin strip. straight | Copper alloy | WS10SKVL | -55 | 3 | 1000 | 10 | 5 | 30.2 | 32 | 8.3 | 10 | WS 10 SKVL | 1 pieces |
PA | Black | Print | Parallel (to the PCB) | - | Pin strip. right angle | Copper alloy | WS10W | -40 | 1 | 500 | 10 | 5 | 13.8 | 20.3 | 12 | 10 | WS 10 W | 1 pieces |
PBT. UL94V-0 | Black | Print | Perpendicular (to the PCB) | - | Pin strip. straight | Brass | WS14G | -40 | 3 | 500 | 14 | 7 | 12 | 25.38 | 9.05 | 14 | WS 14 G | 1 pieces |
PA | Black | Print | Parallel (to the PCB) | - | Pin strip. right angle | Copper alloy | WS14W | -40 | 1 | 500 | 14 | 7 | 13.8 | 25.38 | 12 | 14 | WS 14 W | 1 pieces |
PBT. UL94V-0 | Black | Print | Perpendicular (to the PCB) | - | Pin strip. straight | Brass | WS16G | -40 | 3 | 500 | 16 | 8 | 12 | 27.92 | 9.05 | 16 | WS 16 G | 1 pieces |
PBT. UL94V-0 | Black | Print | Perpendicular (to the PCB) | - | Pin strip. straight | Brass | WS20G | -40 | 3 | 500 | 20 | 10 | 12 | 33 | 9.05 | 20 | WS 20 G | 1 pieces |
PBT. UL94V-0 | Light grey | Cut & Clip | Perpendicular (to the PCB) | - | Pin strip. straight | Brass | WS20SK | -55 | 1 | 500 | 20 | 10 | 12.5 | 35.7 | 8.4 | 20 | WS 20 SK | 1 pieces |
PBT. UL94V-0 | Light grey | Cut & Clip | Perpendicular (to the PCB) | + locking mechanism | Pin strip. straight | Copper alloy | WS20SKVL | -55 | 3 | 1000 | 20 | 10 | 30.2 | 44.7 | 8.3 | 20 | WS 20 SKVL | 1 pieces |
PBT. UL94V-0 | Black | Print | Perpendicular (to the PCB) | - | Pin strip. straight | Brass | WS26G | -40 | 3 | 500 | 26 | 13 | 12 | 40.62 | 9.05 | 26 | WS 26 G | 1 pieces |
PBT. UL94V-0 | Black | Print | Perpendicular (to the PCB) | - | Pin strip. straight | Brass | WS34G | -40 | 3 | 500 | 34 | 17 | 12 | 50.78 | 9.05 | 34 | WS 34 G | 1 pieces |
PA | Black | Print | Parallel (to the PCB) | - | Pin strip. right angle | Copper alloy | WS34W | -40 | 1 | 500 | 34 | 17 | 13.8 | 50.78 | 12 | 34 | WS 34 W | 1 pieces |
PBT. UL94V-0 | Black | Print | Perpendicular (to the PCB) | - | Pin strip. straight | Brass | WS40G | -40 | 3 | 500 | 40 | 20 | 12 | 58.4 | 9.05 | 40 | WS 40 G | 1 pieces |
PBT. UL94V-0 | Light grey | Cut & Clip | Perpendicular (to the PCB) | - | Pin strip. straight | Brass | WS40SK | -55 | 1 | 500 | 40 | 20 | 12.5 | 61.1 | 8.4 | 40 | WS 40 SK | 1 pieces |
PA | Black | Print | Parallel (to the PCB) | - | Pin strip. right angle | Copper alloy | WS40W | -40 | 1 | 500 | 40 | 20 | 13.8 | 58.4 | 12 | 40 | WS 40 W | 1 pieces |