Brass | Glass-fibre reinforced polyester | Black | + strain relief | Brass | 2.54 | 10120111 | 1 | 500 | 2 x 5 | 5 | 15.6 | 17.38 | 6.9 | 10 | 10120111 | With strain relief | 1 pieces |
Brass | Glass-fibre reinforced polyester | Black | + strain relief | Brass | 2.54 | 10120112 | 1 | 500 | 2 x 7 | 7 | 15.6 | 22.46 | 6.9 | 14 | 10120112 | With strain relief | 1 pieces |
Brass | Glass-fibre reinforced polyester | Black | + strain relief | Brass | 2.54 | 10120113 | 1 | 500 | 2 x 8 | 8 | 15.6 | 25 | 6.9 | 16 | 10120113 | With strain relief | 1 pieces |
Brass | Glass-fibre reinforced polyester | Black | + strain relief | Brass | 2.54 | 10120114 | 1 | 500 | 2 x 10 | 10 | 15.6 | 30.08 | 6.9 | 20 | 10120114 | With strain relief | 1 pieces |
Brass | Glass-fibre reinforced polyester | Black | + strain relief | Brass | 2.54 | 10120115 | 1 | 500 | 2 x 13 | 13 | 15.6 | 37.7 | 6.9 | 26 | 10120115 | With strain relief | 1 pieces |
Brass | Glass-fibre reinforced polyester | Black | + strain relief | Brass | 2.54 | 10120116 | 1 | 500 | 2 x 17 | 17 | 15.6 | 47.86 | 6.9 | 34 | 10120116 | With strain relief | 1 pieces |
Brass | Glass-fibre reinforced polyester | Black | + strain relief | Brass | 2.54 | 10120117 | 1 | 500 | 2 x 20 | 20 | 15.6 | 55.48 | 6.9 | 40 | 10120117 | With strain relief | 1 pieces |
Brass | Glass-fibre reinforced polyester | Black | + strain relief | Brass | 2.54 | 10120118 | 1 | 500 | 2 x 25 | 25 | 15.6 | 68.18 | 6.9 | 50 | 10120118 | With strain relief | 1 pieces |
Gold plated | - | - | - | Gold plated | 1.27 | 10120607 | 0.5 | 250 | 2 x 5 | 5 | 5 | 10.55 | 4 | 10 | 10120607 | - | 1 pieces |
Gold plated | - | - | - | Gold plated | 1.27 | 10120608 | 0.5 | 250 | 2 x 10 | 10 | 5 | 16.9 | 4 | 20 | 10120608 | - | 1 pieces |
Gold plated | - | - | - | Gold plated | 1.27 | 10120610 | 0.5 | 250 | 2 x 13 | 13 | 5 | 20.71 | 4 | 26 | 10120610 | - | 1 pieces |
Gold plated | - | - | - | Gold plated | 1.27 | 10120614 | 0.5 | 250 | 2 x 25 | 25 | 5 | 35.95 | 4 | 50 | 10120614 | - | 1 pieces |
Brass | Glass-fibre reinforced polyester | Black | + strain relief | Brass | 2.54 | 10120858 | 1 | 500 | 2 x 30 | 30 | 15.6 | 80.88 | 6.9 | 60 | 10120858 | With strain relief | 1 pieces |
Brass | Glass-fibre reinforced polyester | Black | + strain relief | Brass | 2.54 | 10120862 | 1 | 500 | 2 x 3 mm | 3 | 12.3 | 15.6 | 6.9 | 6 | 10120862 | With strain relief | 1 pieces |
Brass | Glass-fibre reinforced polyester | Black | + strain relief | Brass | 2.54 | 10120864 | 1 | 500 | 2 x 4 | 4 | 14.84 | 15.6 | 6.9 | 8 | 10120864 | With strain relief | 1 pieces |