15.2 | 9.9 | 12 | AgSnO | 1 change-over | monostable. 1 coil | - | - | - | - | 15.6 | +85 | 8.4 | -40 | - | 19.8 | 360 | 10 | - | - | - | 30|277 | - | 150|1400 | - | - | AZ9405-1C-12DEF | 1 pieces |
16 | 13 | 60 | AgCdO | 1 maker | monostable. 1 coil | - | - | - | 1000 | 112.9 | +85 | 42 | -40 | 60 | 29.3 | 7500 | 16 | - | - | - | 150|440 | - | 480|4432 | - | AZ762-1A-60DE | AZ762-1A-60DE | 1 pieces |
15.7 | 15.3 | 6 | AgSnO | 1 change-over|1 CO. SPDT | monostable. 1 coil | 1 x 106 Switching processes | 1 x 105 Switching processes | (500 V/DC) Min 100 | 1000|(Coil/contact) 1500 V/(contacts) 1000 | 13.4 | +70 | 4.5 | -40 | 6 | 19 | 100 | 15 | Max 15
| - | - | 30|300 | Max 2770 VA/210
| 210|2770 | -40 - +70 | AZ943-1CH-6DE | AZ943-1CH-6DE | 1 pieces |
15.7 | 15.3 | 9 | AgSnO | 1 change-over|1 CO. SPDT | monostable. 1 coil | 1 x 106 Switching processes | 1 x 105 Switching processes | (500 V/DC) Min 100 | 1000|(Coil/contact) 1500 V/(contacts) 1000 | 20.1 | +70 | 6.8 | -40 | 9 | 19 | 225 | 15 | Max 15
| - | - | 30|300 | Max 2770 VA/210
| 210|2770 | -40 - +70 | AZ943-1CH-9DE | AZ943-1CH-9DE | 1 pieces |
15.7 | 15.3 | 12 | AgSnO | 1 change-over|1 CO. SPDT | monostable. 1 coil | 1 x 106 Switching processes | 1 x 105 Switching processes | (500 V/DC) Min 100 | 1000|(Coil/contact) 1500 V/(contacts) 1000 | 26.8 | +70 | 9 | -40 | 12 | 19 | 400 | 15 | Max 15
| - | - | 30|300 | Max 2770 VA/210
| 210|2770 | -40 - +70 | AZ943-1CH-12DE | AZ943-1CH-12DE | 1 pieces |
15.7 | 15.3 | 18 | AgSnO | 1 change-over|1 CO. SPDT | monostable. 1 coil | 1 x 106 Switching processes | 1 x 105 Switching processes | (500 V/DC) Min 100 | 1000|(Coil/contact) 1500 V/(contacts) 1000 | 40.2 | +70 | 13.5 | -40 | 18 | 19 | 900 | 15 | Max 15
| - | - | 30|300 | Max 2770 VA/210
| 210|2770 | -40 - +70 | AZ943-1CH-18DE | AZ943-1CH-18DE | 1 pieces |
15.7 | 15.3 | 24 | AgSnO | 1 change-over|1 CO. SPDT | monostable. 1 coil | 1 x 106 Switching processes | 1 x 105 Switching processes | (500 V/DC) Min 100 | 1000|(Coil/contact) 1500 V/(contacts) 1000 | 53.4 | +70 | 18 | -40 | 24 | 19 | 1600 | 15 | Max 15
| - | - | 30|300 | Max 2770 VA/210
| 210|2770 | -40 - +70 | AZ943-1CH-24DE | AZ943-1CH-24DE | 1 pieces |
12 | 9.8 | 3 | AgPd alloy. gold plated | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | - | 1000 | 6.5 | +90 | 2.1 | -55 | - | 20 | 45 | 2 | - | - | - | 220|250 | - | 60|125 | - | - | AZ822-2C-3DE | 1 pieces |
12 | 9.8 | 6 | AgPd alloy. gold plated | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | - | 1000 | 13 | +90 | 4.2 | -55 | - | 20 | 180 | 2 | - | - | - | 220|250 | - | 60|125 | - | - | AZ822-2C-6DE | 1 pieces |
12 | 9.8 | 12 | AgPd alloy. gold plated | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | - | 1000 | 26.5 | +90 | 8.4 | -55 | - | 20 | 720 | 2 | - | - | - | 220|250 | - | 60|125 | - | - | AZ822-2C-12DE | 1 pieces |
12 | 9.8 | 24 | AgPd alloy. gold plated | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | - | 1000 | 52.9 | +90 | 16.8 | -55 | - | 20 | 2880 | 2 | - | - | - | 220|250 | - | 60|125 | - | - | AZ822-2C-24DE | 1 pieces |
12 | 9.8 | 3 | AgPd alloy. gold plated | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | - | 1000 | 7.5 | +90 | 2.1 | -55 | - | 20 | 60 | 2 | - | - | - | 220|250 | - | 60|125 | - | - | AZ822-2C-3DSE | 1 pieces |
12 | 9.8 | 6 | AgPd alloy. gold plated | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | - | 1000 | 15 | +90 | 4.2 | -55 | - | 20 | 240 | 2 | - | - | - | 220|250 | - | 60|125 | - | - | AZ822-2C-6DSE | 1 pieces |
12 | 9.8 | 12 | AgPd alloy. gold plated | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | - | 1000 | 30 | +90 | 8.4 | -55 | - | 20 | 960 | 2 | - | - | - | 220|250 | - | 60|125 | - | - | AZ822-2C-12DSE | 1 pieces |
12 | 9.8 | 24 | AgPd alloy. gold plated | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | - | 1000 | 52.9 | +90 | 16.8 | -55 | - | 20 | 2880 | 2 | - | - | - | 220|250 | - | 60|125 | - | - | AZ822-2C-24DSE | 1 pieces |
5 | 9 | 3 | AgPd alloy. gold plated | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | - | 1000 | 7.5 | +70 | 2.3 | -40 | - | 14 | 64.3 | 1 | - | - | - | 220|250 | - | 30|62.5 | - | - | AZ850-3 | 1 pieces |
5 | 9 | 5 | AgPd alloy. gold plated | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | - | 1000 | 12.5 | +70 | 3.8 | -40 | - | 14 | 178 | 1 | - | - | - | 220|250 | - | 30|62.5 | - | - | AZ850-5 | 1 pieces |
5 | 9 | 12 | AgPd alloy. gold plated | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | - | 1000 | 30 | +70 | 9 | -40 | - | 14 | 1028 | 1 | - | - | - | 220|250 | - | 30|62.5 | - | - | AZ850-12 | 1 pieces |
5 | 9 | 24 | AgPd alloy. gold plated | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | - | 1000 | 48 | +70 | 18 | -40 | - | 14 | 2880 | 1 | - | - | - | 220|250 | - | 30|62.5 | - | - | AZ850-24 | 1 pieces |
5 | 9 | 5 | AgPd alloy. gold plated | 2 change-overs|2 CO. DPDT | bi-stable. 2 coil | - | - | - | 1000 | 10 | +70 | 3.8 | -40 | - | 14 | 125 | 1 | - | - | - | 220|250 | - | 30|62.5 | - | - | AZ850P2-5 | 1 pieces |
5 | 9 | 12 | AgPd alloy. gold plated | 2 change-overs|2 CO. DPDT | bi-stable. 2 coil | - | - | - | 1000 | 24 | +70 | 9 | -40 | - | 14 | 720 | 1 | - | - | - | 220|250 | - | 30|62.5 | - | - | AZ850P2-12 | 1 pieces |
5 | 9 | 24 | AgPd alloy. gold plated | 2 change-overs|2 CO. DPDT | bi-stable. 2 coil | - | - | - | 1000 | 40 | +70 | 18 | -40 | - | 14 | 1920 | 1 | - | - | - | 220|250 | - | 30|62.5 | - | - | AZ850P2-24 | 1 pieces |
10.3 | 7.8 | 3 | Ag + Au | 1 change-over|1 CO. SPDT | monostable. 1 coil | - | - | - | 400 | 4.5 | +70 | 2.4 | -40 | - | 12.8 | 45 | 1 | - | - | - | 60|125 | - | 30|62.5 | - | - | AZ9571-1C-3DE | 1 pieces |
10.3 | 7.8 | 3 | Ag + Au | 1 change-over|1 CO. SPDT | monostable. 1 coil | - | - | - | 400 | 6 | +70 | 2.4 | -40 | - | 12.8 | 60 | 1 | - | - | - | 60|125 | - | 30|62.5 | - | - | AZ9571-1C-3DSE | 1 pieces |
10.3 | 7.8 | 12 | Ag + Au | 1 change-over|1 CO. SPDT | monostable. 1 coil | - | - | - | 400 | 24 | +70 | 9.6 | -40 | - | 12.8 | 960 | 1 | - | - | - | 60|125 | - | 30|62.5 | - | - | AZ9571-1C-12DSE | 1 pieces |
20.1 | 27 | 12 | AgSnO | 1 maker|1 NO. SPST-NO | monostable. 1 coil | - | - | - | 1500 | 14.4 | +85 | 9 | -40 | - | 32.2 | 130 | 30 | - | - | - | 240|440 | - | 900|8310 | - | - | AZ2150W-1AE-12DEFT | 1 pieces |
20.1 | 27 | 24 | AgSnO | 1 maker|1 NO. SPST-NO | monostable. 1 coil | - | - | - | 1500 | 38.8 | +85 | 18 | -40 | - | 32.2 | 520 | 30 | - | - | - | 240|440 | - | 900|8310 | - | - | AZ2150W-1AE-24DEFT | 1 pieces |
30.5 | 15.3 | 12 | AgSnO | 1 change-over|1 CO. SPDT | bi-stable. 2 coil | - | - | - | 1500 | 15.6 | +70 | 9.6 | -40 | - | 39.3 | 48 | 50 | - | 13850 | 440 | - | - | - | - | - | AZ2501P2-1C-12DK | 1 pieces |
36 | 33.5 | 12 | AgSnO | 2 makers|2 NO. DPST-NO | monostable. 1 coil | - | - | - | 1500 | 16.8 | +105 | 9 | -40 | - | 50.5 | 75 | 30 | - | - | - | 150|400 | - | 840|8310 | - | - | AZ2704-2A-12DTWF | 1 pieces |