EU Casing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1551FBK
1551FGY
1551GBK
1551GGY
1551HBK
1551HGY
1551JBK
1551JGY
1551KBK
1551KGY
1551LBK
1551LGY
1551MBK
1551MGY
1551NBK
1551NGY
1551PBK
1551PGY
1551QBK
1551QGY
1551RBK
1551RGY
1551SBK
1551SGY
1591ABK
1591ADGY
1591AFLBK
1591AGY
1591BBK
1591BFLBK
1591CBK
1591CFLBK
1591CGY
1591DBK
1591DFLBK
1591DFLGY
1591DGY
1591EBK
1591EGY
1591GFLBK
1591GFLGY
1591GGY
1591HBK
1591HGY
1591LBK
1591LFLBK
1591LGY
1591MBK
1591MFLBK
1591MGY
1591SBK
1591SFLGY
1591TBK
1591TGY
1591TSGY
1591UBK
1591UFLBK
1591UFLGY
1591UGY
1591VBK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Case features Colour IP rating Material (details) Product size (length)
(mm)
Product type RoHS-compliant Type Type (manufacturer type) Type (misc.)

2.09 €

1 Available 3 Days 3515-BlackIP54ABS Plastic50EU casingYes-1551FBK-

2.09 €

1 Available 3 Days 3515-Grey-white (RAL 7035)IP54ABS Plastic50EU casingYes-1551FGY-

2.09 €

1 Available 3 Days 3520-BlackIP54ABS Plastic50EU casingYes1551GBK1551GBK-

2.09 €

1 Available 3 Days 3520-Grey-white (RAL 7035)IP54ABS Plastic50EU casingYes1551GGY1551GGY-

2.93 €

1 Available 3 Days 3520-BlackIP54ABS Plastic60EU casingYes1551HBK1551HBK-

2.93 €

1 Available 16 Days 3520-Grey-white (RAL 7035)IP54ABS Plastic60EU casing-1551HGY1551HGY-

2.84 €

1 Available 3 Days 3515-BlackIP54ABS Plastic60EU casingYes-1551JBK-

2.84 €

1 Available 3 Days 3515-Grey-white (RAL 7035)IP54ABS Plastic60EU casingYes-1551JGY-

3.03 €

1 Available 3 Days 4020-BlackIP54ABS Plastic80EU casingYes1551KBK1551KBK-

3.03 €

1 Available 3 Days 4020-Grey-white (RAL 7035)IP54ABS Plastic80EU casingYes1551KGY1551KGY-

3.03 €

1 Available 3 Days 4015-BlackIP54ABS Plastic80EU casingYes-1551LBK-

3.03 €

1 Available 3 Days 4015-Grey-white (RAL 7035)IP54ABS Plastic80EU casingYes-1551LGY-

2.49 €

1 Available 3 Days 3520-BlackIP54ABS Plastic35EU casingYes-1551MBK-

2.49 €

1 Available 3 Days 3520-Grey-white (RAL 7035)IP54ABS Plastic35EU casingYes-1551MGY-

2.41 €

1 Available 3 Days 3515-BlackIP54ABS Plastic35EU casingYes-1551NBK-

2.41 €

1 Available 3 Days 3515-Grey-white (RAL 7035)IP54ABS Plastic35EU casingYes-1551NGY-

2.61 €

1 Available 3 Days 4020-BlackIP54ABS Plastic40EU casingYes-1551PBK-

2.61 €

1 Available 3 Days 4020-Grey-white (RAL 7035)IP54ABS Plastic40EU casingYes-1551PGY-

2.53 €

1 Available 3 Days 4015-BlackIP54ABS Plastic40EU casingYes-1551QBK-

2.53 €

1 Available 3 Days 4015-Grey-white (RAL 7035)IP54ABS Plastic40EU casingYes-1551QGY-

2.79 €

1 Available 3 Days 5020-BlackIP54ABS Plastic50EU casingYes-1551RBK-

2.79 €

1 Available 3 Days 5020-Grey-white (RAL 7035)IP54ABS Plastic50EU casingYes-1551RGY-

2.77 €

1 Available 3 Days 5015-BlackIP54ABS Plastic50EU casingYes-1551SBK-

2.77 €

1 Available 3 Days 5015-Grey-white (RAL 7035)IP54ABS Plastic50EU casingYes-1551SGY-

5.91 €

1 Available 3 Days 5021-Black-ABS Plastic100EU casingYes1591ABK1591ABK-

5.75 €

1 Available 3 Days 2550-Grey-white (RAL 7035)-ABS Plastic100EU casingYes-1591ADGY-

5.91 €

1 Available 3 Days 5025with mounting sleeveBlackIP54ABS Plastic100EU casingYes1591AFLBK1591AFLBKWith mounting flange

5.91 €

1 Available 3 Days 5025-Grey-white (RAL 7035)-ABS Plastic100EU casingYes-1591AGY-

6.56 €

1 Available 3 Days 6231-Black-ABS Plastic112EU casingYes-1591BBK-

6.56 €

1 Available 3 Days 6231with mounting sleeveBlackIP54ABS Plastic112EU casingYes-1591BFLBKWith mounting flange

9.17 €

1 Available 3 Days 66.9437.25-Black-ABS Plastic121.44EU casingYes-1591CBK-

9.17 €

1 Available 3 Days 6540with mounting sleeveBlackIP54ABS Plastic120EU casingYes1591CFLBK1591CFLBKWith mounting flange

9.17 €

1 Available 3 Days 6540-Grey-white (RAL 7035)-ABS Plastic120EU casingYes1591CGY1591CGY-

10.63 €

1 Available 3 Days 8050-Black-ABS Plastic150EU casingYes1591DBK1591DBK-

10.63 €

1 Available 3 Days 8050with mounting sleeveBlackIP54ABS Plastic160EU casingYes-1591DFLBKWith mounting flange

10.63 €

1 Available 3 Days 8050with mounting sleeveGrey-white (RAL 7035)IP54ABS Plastic160EU casingYes-1591DFLGYWith mounting flange

10.63 €

1 Available 3 Days 8050-Grey-white (RAL 7035)-ABS Plastic150EU casingYes1591DGY1591DGY-

16.00 €

1 Available 3 Days 11060-Black-ABS Plastic191EU casingYes-1591EBK-

16.00 €

1 Available 3 Days 11061-Grey-white (RAL 7035)-ABS Plastic190EU casingYes1591EGY1591EGY-

10.32 €

1 Available 3 Days 9434with mounting sleeveBlackIP54ABS Plastic121EU casingYes-1591GFLBKWith mounting flange

10.32 €

1 Available 3 Days 9434with mounting sleeveGrey-white (RAL 7035)IP54ABS Plastic121EU casingYes-1591GFLGYWith mounting flange

10.32 €

1 Available 3 Days 9434-Grey-white (RAL 7035)-ABS Plastic121EU casingYes-1591GGY-

10.79 €

1 Available 3 Days 7129-Black-ABS Plastic165EU casingYes1591HBK1591HBK-

10.79 €

1 Available 3 Days 7129-Grey-white (RAL 7035)-ABS Plastic165EU casingYes1591HGY1591HGY-

6.25 €

1 Available 3 Days 5639-Black-ABS Plastic85EU casingYes1591LBK1591LBK-

6.25 €

1 Available 3 Days 5639with mounting sleeveBlackIP54ABS Plastic85EU casingYes1591LFLBK1591LFLBKWith mounting flange

6.25 €

1 Available 3 Days 5639-Grey-white (RAL 7035)-ABS Plastic85EU casingYes1591LGY1591LGY-

6.49 €

1 Available 3 Days 5625-Black-ABS Plastic85EU casing-1591MBK1591MBK-

6.49 €

1 Available 3 Days 5625with mounting sleeveBlackIP54ABS Plastic85EU casing-1591MFLBK1591MFLBKWith mounting flange

6.49 €

1 Available 3 Days 5625-Grey-white (RAL 7035)-ABS Plastic85EU casingYes1591MGY1591MGY-

10.32 €

1 Available 3 Days 8244-Black-ABS Plastic110EU casingYes1591SBK1591SBK-

10.32 €

1 Available 3 Days 8244with mounting sleeveGrey-white (RAL 7035)IP54ABS Plastic110EU casingYes-1591SFLGYWith mounting flange

10.97 €

1 Available 3 Days 8059-Black-ABS Plastic120EU casingYes1591TBK1591TBK-

10.97 €

1 Available 3 Days 8059-Grey-white (RAL 7035)-ABS Plastic120EU casingYes1591TGY1591TGY-

8.71 €

1 Available 3 Days 8059-Grey-white (RAL 7035)IP54-120Universal enclosureYes-1591TSGY-

12.61 €

1 Available 3 Days 12059-Black-ABS Plastic120EU casingYes1591UBK1591UBK-

12.61 €

1 Available 3 Days 12059with mounting sleeveBlackIP54ABS Plastic120EU casingYes-1591UFLBKWith mounting flange

12.61 €

1 Available 3 Days 12059with mounting sleeveGrey-white (RAL 7035)IP54ABS Plastic120EU casingYes-1591UFLGYWith mounting flange

12.61 €

1 Available 3 Days 12059-Grey-white (RAL 7035)-ABS Plastic120EU casingYes1591UGY1591UGY-

15.13 €

1 Available 11 Days 12094-Black-ABS Plastic120EU casingYes1591VBK1591VBK-

Loading...

Basic information

Material Acrylonitrile butadiene styrene

Tech Support