Configure

Earth ground meter

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

Interfaces (components)

IP rating

Measuring type

Product size (height)

(mm)

Product size (width)

(mm)

Product size (length)

(mm)

Reading category

Weight

(g)

Power supply (details)

(V DC)

Reading range - resistance

(Ω)

Test voltage

(V)

Weight, information

Minimum order quantity
USB
IP56
Ground spike|Clamp
187
133
250
CAT II 300 V
1100
-
-
-
-
1 pieces
-
IP30
Clamp
48
105
283
CAT IV 600 V|CAT III 1000 V
880
6
0.025 - 1500
1000
incl. batteries
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
6,378.00 €
( 7,589.82 € )
3 working days
2,649.80 €
( 3,153.26 € )
3 working days