41 | 33.4 | 12 | Type C CEE 7/16 plug 9.5 mm|Type C CEE 7/16 plug 6.3 mm | Flat pin connector 6.3 x 0.8/9.5 x 1.2 mm | 1 maker|SPST-NO | 12 | 90 | 80 | 80 | Max 30
| 30 | 1120 | 1120 | 500 | AZ979-1A-12D | AZ979-1A-12D | 1 pieces |
41 | 33.4 | 24 | Type C CEE 7/16 plug 9.5 mm|Type C CEE 7/16 plug 6.3 mm | Flat pin connector 6.3 x 0.8/9.5 x 1.2 mm | 1 maker|SPST-NO | 24 | 360 | 80 | 80 | Max 30
| 30 | 1120 | 1120 | 500 | AZ979-1A-24D | AZ979-1A-24D | 1 pieces |
41 | 33.4 | 12 | Type C CEE 7/16 plug 9.5 mm|Type C CEE 7/16 plug 6.3 mm | Flat pin connector 6.3 x 0.8/9.5 x 1.2 mm | 1 change-over|SPDT-CO | 12 | 90 | 60 | 60 | Max 30
| 30 | 840 | 840 | 500 | AZ979-1C-12D | AZ979-1C-12D | 1 pieces |
41 | 33.4 | 24 | Type C CEE 7/16 plug 9.5 mm|Type C CEE 7/16 plug 6.3 mm | Flat pin connector 6.3 x 0.8/9.5 x 1.2 mm | 1 change-over|SPDT-CO | 24 | 360 | 60 | 60 | Max 30
| 30 | 840 | 840 | 500 | AZ979-1C-24D | AZ979-1C-24D | 1 pieces |
28 | 29 | 12 | Print | PCB connections | 1 maker|SPST-NO | 12 | 80 | 80 | 80 | Max 75
| 75 | 1120 | 1120 | - | AZ983-1A-12D | AZ983-1A-12D | 1 pieces |
28 | 29 | 24 | Print | PCB connections | 1 maker|SPST-NO | 24 | 320 | 80 | 80 | Max 75
| 75 | 1120 | 1120 | - | AZ983-1A-24D | AZ983-1A-24D | 1 pieces |
28 | 29 | 12 | Print | PCB connections | 1 change-over|SPDT-CO | 12 | 80 | 60 | 60 | Max 75
| 75 | 840 | 840 | - | AZ983-1C-12D | AZ983-1C-12D | 1 pieces |