LED spacer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1593488
1593491
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (height)
(mm)
Type

0.05 €

1 3 Days Transparent6.1LD3-6

0.09 €

1 Available 3 Days Ecru16LD 3-16

Loading...

  1. 1

Basic information

Product type LED spacer RoHS-compliant Yes Product size (Ø)(mm) 4.2
Suitable for LED 3 mm

Tech Support