Klauke 3725 Blade receptacle Connector width: 6.3 mm Connector thickness:

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3725

Part Number
3725
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.39 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Connection angle(°) 90 Connector thickness(mm) 0.8
Connector width(mm) 6.3 Contact material Brass tin plated Cross-section range 0.50 - 1.50 mm²
Cross section(mm²) 0.5 - 1.5 Cross section (max.)(mm²) 1.5 Insulation type Not insulated
Manufacturer part # 3725 Material (details) CuZn. tin-plated Min. cross section(mm²) 0.5
Product type Blade receptacle Size 6.3 x 0.8 mm Type (manufacturer type) 3725
Type (misc.) 6.3 x 0.8 mm Type C

This page is Klauke 3725 Blade receptacle Connector width: 6.3 mm Connector thickness:, part number 3725.
You can find the detail information about specifications and dimensions on part number 3725.

Tech Support