Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
630C3
Colour | Blue | Contact material | Cathode copper. tin plated | Cross-section range | 1.50 - 2.50 mm² |
---|---|---|---|---|---|
Cross section(mm²) | 1.5 - 2.5 | Cross section (max.)(mm²) | 2.5 | Hole Ø(mm) | 3.2 |
Insulation type | Partially insulated | Insulation material | PA | Manufacturer part # | 630C3 |
Material (details) | Cu-ETP. tin-plated | Min. cross section(mm²) | 1.5 | Product type | U terminal |
Support sleeve | No | Thread size | M3 | Type (manufacturer type) | 630C3 |
Temperature range(°C) | up to +105 |
This page is U terminal 1.50 mm² 2.50 mm² Hole Ø=3.2 mm Partially insulated Blue Klauke, part number 630C3.
You can find the detail information about specifications and dimensions on part number 630C3.