Klauke 162025 Ring terminal Cross section (max.)=1 mm² Hole Ø=2.8 mm Not i

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

162025

Part Number
162025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.16 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Contact material Cathode copper. tin plated Cross-section range 0.50 - 1 mm²
Cross section(mm²) 0.5 - 1 Cross section (max.)(mm²) 1 Hole Ø(mm) 2.8
Insulation type Not insulated Manufacturer part # 162025 Material (details) Cu-ETP. tin-plated
Min. cross section(mm²) 0.5 Product type Ring terminal Size M2.5
Support sleeve No Thread size M2.5 Type (manufacturer type) 162025

This page is Klauke 162025 Ring terminal Cross section (max.)=1 mm² Hole Ø=2.8 mm Not i, part number 162025.
You can find the detail information about specifications and dimensions on part number 162025.

Tech Support