U terminal 0.50 mm² 1 mm² Hole Ø=5.3 mm Partially insulated Red Klauke 620

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

620C5

Part Number
620C5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.37 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Red Contact material Cathode copper. tin plated Cross-section range 0.50 - 1 mm²
Cross section(mm²) 0.5 - 1 Cross section (max.)(mm²) 1 Hole Ø(mm) 5.3
Insulation type Partially insulated Insulation material PA Manufacturer part # 620C5
Material (details) Cu-ETP. tin-plated Min. cross section(mm²) 0.5 Product type U terminal
Support sleeve No Thread size M5 Type (manufacturer type) 620C5
Temperature range(°C) up to +105

This page is U terminal 0.50 mm² 1 mm² Hole Ø=5.3 mm Partially insulated Red Klauke 620, part number 620C5.
You can find the detail information about specifications and dimensions on part number 620C5.

Tech Support