Configure

NEOZED fuse holder inset【50 pieces】

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items
Part number
Order suspended
Order suspended

Colour

Compatible with (details)

Fuse size

Nominal current

(A)

Size

Minimum order quantity
Rose
2 A
D01
2
D01
1 packs

50 pieces

Brown
4 A
D01
4
D01
1 packs

50 pieces

Red
10 A
D01
10
D01
1 packs

50 pieces

Blue
20 A
D02
20
D02
1 packs

50 pieces

Black
35 A
D02
35
D02
1 packs

50 pieces

White
50 A
D02
50
D02
1 packs

50 pieces

Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
17.01 €
( 20.24 € )
3 working days
17.01 €
( 20.24 € )
9 working days
17.92 €
( 21.32 € )
3 working days
20.16 €
( 23.99 € )
3 working days
21.40 €
( 25.47 € )
3 working days
19.27 €
( 22.93 € )
9 working days

More Information

Basic information

[Specifications]
・Product type: NEOZED fuse holder inset
・Type (misc.): Suitable input
・Colour: Black, Blue, Brown, Red, Rose, White