Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
87010 |
87212 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | Cross-section x Length | Cross section (per pin/core) (mm²) | Cross section (based on core number) (mm²) | Manufacturer part # | Sleeve length (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
58.53 € | 1,000 Pieces Per Package | 1 pack | Available | 3 Days | Grey | 0.75 mm² x 10 mm | 0.75 | 0.75 | 87010 | 10 | 87010 | |
60.69 € | 1,000 Pieces Per Package | 1 pack | Available | 5 Days | Black | 1.50 mm² x 12 mm | 1.5 | 1.50 | 87212 | 12 | 87212 |
Loading...
Insulation material | Polypropylene | Contact material | Copper silver plated | Product type | Twin ferrule |
---|
Configure