Configure

Pin connector

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Case material

Compatible with (details)

Connector orientation

Connector type

Contact spacing

(mm)

Manufacturer part #

Max. temperature

(°C)

Min. temperature

(°C)

Pins per row

Product size (height)

(mm)

Product size (width)

(mm)

Product size (length)

(mm)

Total number of pins

Type (manufacturer type)

Minimum order quantity
PBT. UL94V-0
-
Perpendicular (to the PCB)
Pin strip. straight
2.54
DS1013-06SSIB1-B-0
-
-
3
9
9.1
15.22
6
DS1013-06SSIB1-B-0
1 pieces
PBT. UL94V-0
-
Parallel (to the PCB)
Pin strip. right angle
2.54
DS1013-34RSIB-B-0
-
-
17
9
9.1
50.78
34
DS1013-34RSIB-B-0
1 pieces
Thermoplastic UL94V-O
IDC Connectors
Parallel (to the PCB)
Pin strip. straight
2
DS1014-20SF1B
+105
-40
10
5.60
5.40
-
20
DS1014-20SF1B
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
0.45 €
( 0.54 € )
3 working days
0.77 €
( 0.92 € )
3 working days
0.47 €
( 0.56 € )
3 working days